IESNA:LM-63-2002
[TEST]P954089
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22353
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2448.8 2674.6 2920.3 3181.2 3407 3596.2 3739.6 3823.5 3837.2 3796.1
3753.3 3750.3 3776.2 3832.7 3965.4 4296.5 5118.9 6353.2 7453.3 8298.5
8948.5 9561.8 10115.7 10636 10985.4 10481.9 8484.7 5935.1 4104.3 2760.1
1164.1 369.2 175.5 76.3 24.4 0 0
2448.8 2679.2 2938.6 3190.3 3417.7 3606.9 3759.4 3843.3 3855.6 3818.9
3771.6 3770.1 3789.9 3847.9 3983.7 4243.1 4951 6154.9 7381.5 8257.3
8933.2 9613.7 10134 10643.6 11020.4 10695.5 8846.3 6316.6 4301.1 2862.3
1238.9 401.3 204.4 90 32 0 0
2448.8 2676.2 2927.9 3170.5 3387.2 3567.2 3706 3793 3802.2 3770.1
3735 3728.9 3750.3 3808.3 3937.9 4180.5 4755.7 5840.5 7061.1 8010.2
8712 9450.5 10150.8 10793.1 11336.3 11491.9 10246.9 7973.5 5379.8 3494
1617.3 637.8 358.5 198.3 91.5 30.5 0
2448.8 2657.8 2891.3 3123.2 3318.5 3484.8 3617.5 3686.2 3709.1 3695.4
3669.4 3666.4 3684.7 3712.1 3788.4 3942.5 4204.9 4809.1 5840.5 7024.5
8077.3 9055.3 10053.1 10993 11891.6 12593.5 13068 13106.1 12285.3 9746.5
5477.4 1960.6 787.3 421.1 193.8 44.2 0
2448.8 2627.3 2833.3 3045.4 3230 3387.2 3512.3 3596.2 3634.3 3643.5
3642 3651.1 3677 3701.5 3750.3 3861.7 4057 4351.4 4902.2 5832.9
7048.9 8347.3 9653.4 11012.8 12134.2 13193.1 14232.1 15393.2 16298 15632.8
12367.7 6812.4 2680.7 1199.2 506.5 51.9 0
2448.8 2610.5 2792.1 2975.2 3143 3297.1 3422.2 3519.9 3573.3 3611.4
3638.9 3683.1 3750.3 3803.7 3854 3933.4 4102.7 4374.3 4789.3 5297.4
6046.5 7027.6 8144.4 9343.7 10581 11952.7 13484.5 15283.4 17761.2 19233.5
17596.4 13226.7 7193.9 2566.3 637.8 36.6 0
2448.8 2601.4 2779.9 2964.5 3127.8 3281.9 3414.6 3510.7 3568.7 3605.3
3643.5 3687.7 3751.8 3808.3 3867.8 3956.3 4121 4388 4806.1 5344.7
6063.3 7024.5 8115.4 9290.3 10552 11938.9 13504.4 15397.8 17758.1 19145
17356.9 12973.4 7158.8 2618.2 630.1 41.2 0
2448.8 2570.9 2717.3 2877.6 3031.7 3181.2 3315.4 3428.3 3509.2 3571.8
3637.4 3716.7 3803.7 3876.9 3948.6 4050.8 4215.6 4470.4 4848.8 5364.5
6020.6 6823.1 7785.9 8895.1 10149.2 11560.6 13101.6 14766.1 16810.6 18373
16237 10140.1 4600.1 1565.4 372.3 32 0
2448.8 2551 2660.9 2787.5 2924.9 3063.7 3201 3321.5 3431.4 3527.5
3628.2 3724.3 3815.9 3896.7 3988.3 4121 4311.8 4606.2 5048.7 5652.9
6452.4 7406 8512.1 9720.5 10950.3 12244.1 13573 14984.3 16388 16861
14981.3 10040.9 4319.4 1295.4 521.8 144.9 0
2448.8 2516 2595.3 2686.8 2801.3 2926.4 3048.4 3175.1 3291 3408.5
3527.5 3635.8 3727.4 3825 3928.8 4052.4 4244.6 4552.8 5028.9 5723.1
6626.3 7668.4 8783.7 9914.3 11040.3 12170.9 13335 14450.3 14958.4 13989.5
11015.9 5526.2 1492.2 566.1 308.2 85.4 0
2448.8 2479.3 2519 2583.1 2668.5 2761.6 2873 2981.3 3098.8 3208.6
3336.8 3460.4 3582.4 3710.6 3843.3 4002 4220.2 4558.9 5068.5 5829.9
6829.2 8014.7 9159 10144.7 10997.6 11804.7 12460.7 12616.4 11823 9659.5
6026.7 2203.2 442.5 135.8 47.3 16.8 0
2448.8 2461 2477.8 2526.6 2596.8 2674.6 2767.7 2863.8 2967.6 3079
3198 3320 3454.3 3591.6 3744.2 3927.3 4166.8 4519.3 5013.6 5691
6598.8 7651.6 8617.4 9218.5 9494.7 9545.1 9340.6 8693.7 7508.2 5756.6
3388.7 1153.5 262.4 74.8 21.4 9.2 0
2448.8 2436.6 2438.1 2464.1 2511.4 2569.4 2639.5 2714.3 2789.1 2859.2
2937.1 3008.8 3092.7 3173.5 3262 3368.8 3526 3773.2 4163.8 4732.9
5463.7 6205.2 6716.3 6788 6379.1 5619.3 4533 3182.7 1814.1 830
355.5 134.3 50.3 19.8 9.2 1.5 0
2448.8 2393.9 2361.9 2343.5 2328.3 2300.8 2253.5 2178.8 2079.6 1962.1
1827.8 1685.9 1544.1 1417.4 1319.8 1248.1 1196.2 1176.3 1278.6 1515.1
1777.5 1992.6 1980.4 1632.5 1144.3 762.9 527.9 367.7 245.6 152.6
96.1 61 30.5 12.2 3.1 0 0
2448.8 2354.2 2281 2189.4 2058.2 1895 1702.7 1487.6 1258.7 1034.5
871.2 785.8 767.4 775.1 801 823.9 842.2 843.7 823.9 782.7
736.9 691.2 642.3 588.9 518.8 431.8 337.2 242.6 181.6 132.7
85.4 50.3 19.8 7.6 3.1 0 0
2448.8 2319.1 2187.9 2012.5 1771.4 1507.4 1231.3 987.2 846.8 799.5
775.1 753.7 736.9 720.2 711 704.9 697.3 680.5 643.9 590.5
537.1 483.7 431.8 372.3 312.8 260.9 222.8 189.2 149.5 102.2
51.9 25.9 12.2 4.6 0 0 0
2448.8 2284 2099.4 1818.7 1507.4 1191.6 942.9 848.3 820.9 798
775.1 752.2 729.3 706.4 672.9 634.7 590.5 538.6 482.1 427.2
375.3 329.6 292.9 264 236.5 210.6 183.1 144.9 99.2 67.1
44.2 24.4 10.7 4.6 0 0 0
2448.8 2262.7 2010.9 1682.9 1313.7 1002.4 875.8 849.8 825.4 799.5
778.1 752.2 724.7 691.2 648.4 595 537.1 477.6 415 354
303.6 271.6 248.7 227.3 204.4 181.6 155.6 123.6 97.6 77.8
56.5 36.6 12.2 1.5 0 0 0
2448.8 2232.2 1925.5 1536.4 1155 929.2 878.8 854.4 830 804.1
781.2 756.8 727.8 688.1 634.7 578.3 509.6 440.9 366.2 312.8
277.7 256.3 239.5 221.2 201.4 177 146.5 120.5 100.7 79.3
58 36.6 10.7 0 0 0 0
2448.8 2229.1 1898 1480 1094 920 888 862 836.1 811.7
787.3 759.8 730.8 688.1 636.2 567.6 489.8 412 347.9 299
268.5 248.7 230.4 210.6 187.7 158.7 126.6 105.3 85.4 65.6
44.2 24.4 6.1 0 0 0 0
2448.8 2229.1 1878.2 1449.5 1068 920 894.1 868.1 839.2 811.7
787.3 761.3 732.4 694.2 645.4 578.3 495.9 413.5 343.3 291.4
260.9 242.6 224.3 202.9 177 140.4 108.3 90 73.2 54.9
35.1 13.7 1.5 0 0 0 0
2448.8 2236.7 1887.3 1454 1068 920 894.1 868.1 840.7 814.7
788.8 762.9 735.4 698.8 650 575.2 492.8 407.4 337.2 286.8
259.4 241.1 221.2 201.4 173.9 131.2 102.2 85.4 67.1 48.8
30.5 10.7 0 0 0 0 0
